EH 70-C CS/ABS BK9005
-
Upper housing part
2200461
DIN rail housing, Upper housing part, tall design, no connection opening, width: 70.1 mm, height: 75 mm, depth: 36.95 mm, color: black (similar RAL 9005)
Product details
Your advantages
DIN rail or wall mounting for application-specific device attachment
Easy design-in, thanks to variable housing form factor
Complete flexibility, thanks to PCBs with horizontal, frontal, and orthogonal orientation to the front of the device
Three cover versions for individual PCB connections
Integration of a wide variety of PCB connection technologies for a functional device design