cULus Recognized
Approval ID: E60425-19770427Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 30 - 12 | ||
Use group D | ||||
300 V | 10 A | 30 - 12 |
Electronic housing, fully equipped with 6 screw connections per side for two PCBs
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 10 A | 30 - 12 | ||
Use group D | ||||
300 V | 10 A | 30 - 12 |