RAD-PIG-EF316-N-SMA - Antenna cable
2867694

Antenna cable, outside diameter: 3.2 mm (0.126 in.), inner conductor: stranded, attenuation: 0.5 / 0.7 / 0.9 dB at 0.9 / 2.4 / 5.8 GHz, connection: SMA (male) -> N (female), cable length: 0.3 m (1 ft.)

Product details









Your advantages

Halogen-free
Flame-retardant
Oil-resistant
UV resistant
For indoors