Circular connectors (device side) - SACC-EC-FS-8CON-M16/2,0 SCO 1446391

Sensor/actuator flush-type socket, 8-pos., M12 SPEEDCON, A-coded, front/screw mounting with M16 thread, can be positioned, with 2.0 m TPE litz wire, 8 x 0.25 mm2

Product Details




Mounting type Front mounting

Cable length 2 m
Shielded no
Electrical properties
Nominal voltage, cable 300 V
Test voltage, cable 2000 V AC
Conductor resistance ≤ 80 mΩ/m
Cable insulation resistance ≥ 20 MΩ*km
Cable structure
Cable type TPE litz wire
Signal type/category Universal
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 14x 0.15 mm
AWG signal line 24
Material wire insulation TPE
Thickness, insulation 0.21 mm (Core insulation)
Wire diameter incl. insulation 1.15 mm ±0.07 mm
Single wire, color Brown, blue, white, gray, pink, green, yellow, red

Header 1
Type Flush-type socket, straight

Contact resistance ≤ 3 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 30 V
Nominal current IN 2 A

Degree of protection IP67
Degree of protection IP67
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)
Ambient temperature (operation) -25 °C ... 90 °C (cable, fixed installation)

Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Standards/specifications IEC 61076-2-101

Flammability rating according to UL 94 V0
Contact material CuZn
Contact surface material Au
Contact carrier material PA 6.6
Cable gland material Zinc die-cast, nickel-plated

Number of positions 8
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1446391
Packing unit 1 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4046356628389
Weight per Piece (including packing) 70.6 GRM
Weight per Piece (excluding packing) 70.6 GRM
Customs tariff number 85444290
Country of origin DE



UL Recognized

Approval Specification Data
Nominal voltage UN 30 V
Nominal current IN 2 A
AWG/kcmil 24
Max. cross section 24 mm²

EAC