Circular connectors (device side) - SACC-DSI-FS-8CON-PG 9/2,0 SCO 1424030

Sensor/actuator flush-type socket, 8-pos., M12 SPEEDCON, rear/screw mounting with Pg9 thread, with 2.0 m TPE litz wire, 8 x 0.25 mm2

Product Details




Mounting type Rear mounting
Assembly instructions With locking nut

Cable length 2 m
Shielded no
Electrical properties
Nominal voltage, cable 300 V
Test voltage, cable 2000 V AC
Conductor resistance ≤ 80 mΩ/m
Cable insulation resistance ≥ 20 MΩ*km
Cable structure
Cable type TPE litz wire
Signal type/category Universal
Conductor material Tin-plated Cu litz wires
Conductor structure signal line 14x 0.15 mm
AWG signal line 24
Material wire insulation TPE
Thickness, insulation 0.21 mm
Wire diameter incl. insulation 1.15 mm ±0.07 mm
Single wire, color Brown, blue, white, gray, pink, green, yellow, red
Ambient conditions
Ambient temperature (operation) -25 °C ... 85 °C (cable, flexible installation)
Ambient temperature (operation) -40 °C ... 85 °C (cable, fixed installation)

Insertion/withdrawal cycles > 100
Header 1
Type Socket, straight

Rated surge voltage 0.8 kV
Contact resistance ≤ 3 mΩ
Insulation resistance ≥ 100 MΩ
Nominal voltage UN 30 V
Nominal current IN 2 A

Degree of protection IP67 (When plugged in)
Degree of protection IP65 (When plugged in)
Degree of protection IP65/IP67
Ambient temperature (operation) -25 °C ... 85 °C (Plug / socket)
Ambient temperature (operation) -40 °C ... 85 °C (without mechanical actuation)
Ambient temperature (operation) -25 °C ... 85 °C (cable, flexible installation)
Ambient temperature (operation) -40 °C ... 85 °C (cable, fixed installation)

Connection technology
Connection method Individual wires
Conductor connection
Connection method Individual wires

Notes on operation The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
Environmental Product Compliance
REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
China RoHS For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”

Standards/specifications IEC 61076-2-101

Flammability rating according to UL 94 V0
Sealing material FKM
Contact material CuZn
Contact surface material Au
Contact carrier material PA 6.6
Cable gland material Zinc die-cast, nickel-plated

Number of positions 8
Coding A - standard
Insulation characteristics
Overvoltage category II
Degree of pollution 3


Order Key 1424030
Packing unit 1 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
GTIN 4046356666756
Weight per Piece (including packing) 67.0 GRM
Weight per Piece (excluding packing) 67.0 GRM
Customs tariff number 85444290
Country of origin DE



EAC


Your advantages

Pre-assembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission safety: shield connection to the housing with optional EMC nut
SPEEDCON fast locking system reduces cabling times