RC-06S1N8AY100 - Device connector front mounting with knurled nut
1610272

M23, Device connector front mounting with knurled nut, series: RC, straight, shielded: no, Screw locking mechanism, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, Flat gasket, coding: N, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products