HC-26P1N8AWA00 - Device connector front mounting
1623268

Device connector front mounting, straight, Screw locking mechanism, M27, number of positions: 26, contact connection type: Pin, Radial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 30 mm x 30 mm, number of positions: 26, connection method: Crimp connection, series: HC

Product details






Compatible products