Circular connector (cable-side) - SACC-M 8MR-3CON-SH 1436453

Connector, Universal, 3-position, shielded, Plug angled M8, A-coded, Solder connection, knurl material: Nickel-plated brass, external cable diameter 3.5 mm ... 5 mm

Show Product Details (PDF)

Product Details




Order Key 1436453
Packing unit 1.0 PCE
Catalog Page Page 18 (C-2-2019)
GTIN 4046356434515
Weight per Piece (including packing) 28.3 GRM
Weight per Piece (excluding packing) 28.3 GRM
Custom tariff number 85366990
Country of origin DE



UL Listed

cUL Listed

EAC


Your advantages

Safe use in the field, thanks to a high degree of protection
Flexible: connectors for on-site assembly
Reliable signal transmission - 360° shielding in environments with electromagnetic interference