RF-12P2N8A9V03 - Coupler connector
1613965

Coupler connector, straight, Screw locking mechanism, M23, number of positions: 12, contact connection type: Pin, shielded: yes, cable diameter range: 9 mm ... 13.2 mm, number of positions: 12, connection method: Crimp connection, series: RF

Product details







Compatible products