RC-06P1N8AB2EN - Front panel feed-through
1625873

M23, Front panel feed-through, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, Radial O-ring, Panel thickness min.: 3 mm, Panel thickness max.: 7 mm, cable diameter range: 3 mm ... 10.5 mm, coding: N

Product details






Compatible products