RC-0000000C0FZ - Housing for circular connector
1592790

Housing for circular connector, series: RC, straight, Screw locking mechanism, M23, number of positions: 12, contact connection type: Socket/pin, Crimp connection, Flat gasket, shielded: yes, panel thickness max.: 2.5 mm, cable diameter range: 2 mm... 10.5 mm, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance. This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.

Product details








Compatible products