The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country

QPD C 4PE2,5 2X6-11 GY - Conductor connector
1403837

QUICKON cable connector, gray, 4+PE-pos., 1.0 mm2 ... 2.5 mm2 / 690 V / 20 A, for 6 mm ... 11 mm cable diameter.

Product details









Compatible products



Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy and safe - with the cable connector, you can repair or extend cables quickly, in combination with the connector as well as the coupling connection