The content you are viewing is tailored for Israel. View Content for United States | Choose Another Country

Q 0,75/4IDC/18-18KU-KU BK - Conductor connector
1642140

Conductor connector, connection method: IDC connection, 0.34 mm2 ... 0.75 mm2, 250 V, 9 A, black, coding: no, external cable diameter: 4 mm ... 8 mm

Product details









Compatible products



Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy and safe - with the cable connector, you can repair or extend cables quickly, in combination with the connector as well as the coupling connection