UM-32 OM-230AC/48DC/I/M/PLC
-
Active module
2394982
Module with 32 electrically isolated optocouplers, input 230 V AC (for input cards of the Delta V control system)
Product details
Product type | Interface module |
No. of channels | 32 |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Rated surge voltage | 4 kV (Basic insulation) |
Supported controller EMERSON DeltaV | |
Suitable I/O card | VE4001S2T2B5 |
Nominal input voltage UN | 230 V AC ±10 % |
Typical input current at UN | 1.1 mA |
Protective circuit | Surge protection; Varistor |
Switching threshold "0" signal, voltage | < 106 V AC |
Switching threshold "1" signal voltage | > 180 V AC |
Transmission frequency | 5 Hz |
Switching | |
Nominal supply voltage | 24 V DC |
Supply voltage range | 10 V DC ... 48 V DC |
Continuous load current | 10 mA |
Status display | LED (yellow) |
Field level | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Number of connections | 66 |
Number of positions | 6 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 50 |
Pitch | 2.54 mm |
Status display present | yes |
Width | 240 mm |
Height | 125.5 mm |
Depth | 66 mm |
Color | green (RAL 6021) |
Housing insulation material | PVC, side panel PA non-reinforced, |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | DIN EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2394982 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DK2191 |
GTIN | 4017918995829 |
Weight per piece (including packing) | 579.4 g |
Weight per piece (excluding packing) | 579.4 g |
Customs tariff number | 85364900 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Israel Ltd.
P.O.B. 1799 Industrial Park Hasharon
Kadima 60920