EV-T2G3C-1AC20A-10,0M2,5ESBK01 - AC charging cable
1072654

CHARX connect comfort, Type 2, AC charging cable, 20 A permanent, 250 V AC, with vehicle charging connector and open cable end, cable: 10 m, black, straight, with protective cap, housing: black, gray, PHOENIX CONTACT logo, Ferrules, NOTE: Signal transmission is dependent on the cable length and may be adversely affected., IEC 62196-2, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets

Product details









Compatible products



Your advantages

Complete product range
Convenient handling due to the ergonomic, triple award-winning design
Available with your logo on request - for consistent branding of your charging station
Longitudinal water tightness reliably prevents water ingress
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Tested in accordance with automotive standards LV124, LV214, and LV215-2
Tested in accordance with EV Ready 37 requirements
Laser-marked mating face in accordance with DIN EN 17186