New surge protection for North American power supply systems

2025-09-18
Surge protection device for North American supply system configurations mounted on a DIN rail with “Ready for NFPA 79” button

With Valvetrab US-SPP, Phoenix Contact is extending the Safe Protection Plus product family to include UL-listed surge protection devices for the North American market. The devices are suitable for all common supply system configurations in accordance with the NEMA standard.

Valvetrab US-SPP is a robust surge protection device with forward-thinking installation and safety characteristics. The devices are UL Type 1 Listed and can therefore be easily integrated into new and existing systems without additional testing. The replaceable surge protection plugs and modular remote signaling ensure easy installation and maintenance. The new, high-performance disconnection ensures even faster and more reliable tripping in the event of a fault. Integrated protection against unplugging and accidental contact increases safety during operation. The biconnect connections enable simple bridging to other components.

Valvetrab US-SPP fulfills the requirements of the NFPA 79 standard and thus provides standard-compliant protection for industrial machinery in the USA.

Press Contact
Eva von der Weppen
Eva von der Weppen | Corporate Communications & Brand Management