1800 and 1900 series unmanaged switches
The high port density of the 1800 and 1900 series of unmanaged switches enables the connection of up to 24 network devices. With their 19″ design, the devices are ideally suited for use in data processing centers and control rooms.
LEDs in the switch enable simple connection diagnostics
Simple LED diagnostics
The 1800 and 1900 series unmanaged switches feature two LEDs on each of the 24 ports for port activity diagnostics. Along with the current transmission speed, they also display an active data flow on the port. Therefore, the user can see at a glance whether a connection has been interrupted, for example due to a faulty cable.
The 1800 and 1900 series unmanaged switches are operated with alternating current, which is suitable for use in 19″ cabinets.
Power supply adapted to the mounting location
The 1800 and 1900 series unmanaged switches are operated with alternating current via the supplied power cable. This differentiates them from DIN rail switches. They are therefore ideally suited for mounting in server cabinets with 19″ racks. An additional 24 V/48 V DC power supply unit is not necessary.
Overview of FL SWITCH 1800 and 1900
The most important data at a glance:
FL SWITCH 1800 | FL SWITCH 1900 | |
---|---|---|
Transmission speed | 10/100 Mbps | 10/100/1,000 Mbps |
Power supply | 100 V AC ... 240 V AC | 100 V AC ... 240 V AC |
Temperature range | 0°C ... +60°C | 0°C ... +60°C |
Degree of protection | IP20 | IP20 |
Special features | 19″ design, QoS | 19″ design, QoS |
Approvals | CE, UL, KC | CE, UL |
To the product list | To the product list |