You can integrate Axioline Smart Elements into systems with the Smart Element interface. This Smart Element detects the signals of resistive temperature sensors.
AXL SE RTD4 PT100
-
Temperature module
1088106
Axioline Smart Elements, Temperature recording module, Analog RTD inputs: 4 (Pt 100), connection technology: 3-conductor, degree of protection: IP20
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
cUL Listed
Approval ID: E238705LR
Approval ID: LR23402057TARINA
Approval ID: ELE263623XGABS
Approval ID: 24-2510075-PDADNV
Approval ID: TAA00003B0cULus Listed
Compatible products
Your advantages
4 analog input channels for the connection of resistance temperature detectors (Pt 100)
Connection of sensors in 3-conductor technology
2- and 4-conductor sensors can also be connected
Data format: standardized representation
Resolution: 16 bits
Wire-break detection
Substitute value behavior can be parameterized for each input
Device rating plate stored