Analog module - AXL SE AI4 I 4-20
1088062

Axioline Smart Elements, Analog input module, Analog inputs: 4, 4 mA ... 20 mA, connection technology: 2-conductor, degree of protection: IP20

This product needs further products for operation. Mandatory Accessories
Free Download available. Downloads

Product Details


You can integrate Axioline Smart Elements into systems with the Smart Element interface. This Smart Element detects analog current signals.



Dimensional drawing
Width 14.9 mm
Height 62.2 mm
Depth 62 mm

Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Color traffic grey A RAL 7042

Smart Element interface
Number of interfaces 1
Connection method Card edge connector
Transmission speed See system in which you use the Smart Element.
Start time until ready to operate < 1000 ms

Module
ID code (hex) none
Process data channel 64 Bit
Input address area 8 Byte
Output address area 8 Byte
Required parameter data 24 Byte
Required configuration data 6 Byte

Analog
Input name Analog inputs
Description of the input Single-ended inputs, current
Number of inputs 4
A/D converter resolution 12 bit
Connection method Push-in technology
Connection technology 2-conductor
Note regarding the connection technology shielded, twisted pair
Current input signal 4 mA ... 20 mA
Input resistance current input max. 60 Ω
Data formats Standardized representation
Measured value representation 16 bits
Protective circuit Transient protection

Type modular
Product type I/O component
Mounting position See the system in which the Smart Element is used.
Insulation characteristics
Overvoltage category II (IEC 60664-1, EN 60664-1)
Pollution degree 2 (IEC 60664-1, EN 60664-1)

Potentials: Communications power supply of the Smart Elements (USE)
Supply voltage using card edge connectors
Potentials: I/O supply (UP)
Supply voltage 24 V DC (using card edge connectors)
Supply voltage range 19.2 V DC ... 30 V DC (including all tolerances, including ripple)
Current draw max. 20 mA
typ. 15 mA
Current consumption min. 12 mA (without connected peripherals)
Power consumption max. 480 mW
min. 288 mW
Protective circuit Surge protection; See the system in which the Smart Element is used.
Reverse polarity protection; Polarity protection diode

Connection technology
Connection name I/O
Note on the connection method Please observe the information provided on conductor cross sections in the “Axioline Smart Elements” user manual.
Conductor connection
Connection method Push-in connection
Conductor cross section solid 0.25 mm² ... 1.5 mm²
Conductor cross section flexible 0.25 mm² ... 1.5 mm²
Conductor cross section AWG 24 ... 16
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm² ... 1.5 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm² ... 1.5 mm²
Stripping length 8 mm
I/O
Connection method Push-in connection
Note on the connection method Please observe the information provided on conductor cross sections in the “Axioline Smart Elements” user manual.
Conductor cross section, rigid 0.25 mm² ... 1.5 mm²
Conductor cross section, flexible 0.25 mm² ... 1.5 mm²
Conductor cross section AWG 24 ... 16
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm² ... 1.5 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm² ... 1.5 mm²
Stripping length 8 mm

Ambient temperature (operation) -25 °C ... 60 °C
Degree of protection IP20
Air pressure (operation) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Air pressure (storage/transport) 70 kPa ... 106 kPa (up to 3000 m above sea level)
Ambient temperature (storage/transport) -40 °C ... 85 °C
Permissible humidity (operation) 5 % ... 95 % (non-condensing)
Permissible humidity (storage/transport) 5 % ... 95 % (non-condensing)

Protection class III (IEC 61140, EN 61140, VDE 0140-1)

Mounting type Smart Element slot
Mounting position See the system in which the Smart Element is used.

Item number 1088062
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRIB41
Product Key DRIB41
GTIN 4055626887623
Weight per Piece (including packing) 36.8 g
Weight per Piece (excluding packing) 35 g
Customs tariff number 85389091
Country of origin DE


ECLASS

ECLASS-9.0 27242601
ECLASS-10.0.1 27242601
ECLASS-11.0 27242601
ECLASS-12.0 27242601

ETIM

ETIM 8.0 EC001596

UNSPSC

UNSPSC 21.0 32151600

UL Listed

Approval ID: FILE E 238705

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

4 analog input channels
Connection of sensors in 2-conductor technology
Current range: 4 mA ... 20 mA
Data format: standardized representation
Resolution: 12 bits
Wire-break detection
Device rating plate stored