DIN rail, unperforated, similar to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver-colored
Mounting material
We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.
Hinged cover profile, permits hinged covering of terminal strips when used with cover holder APK-TU and holding profile APK-HP; snaps into the holding profile APK-HP, dimensions: 95 x 50 mm
Covering hood, depth: 33 mm, width: 41 mm, height: 144 mm, color: blue
Cover profile, height: 300 mm, color: transparent
Pan head screw, for fixing DIN rails, extra-flat screw head, with hexagonal socket head, WAF 3
DIN rail perforated, Pack of 10 (20 m), similar to EN 60715, material: Steel, galvanized, Standard profile, color: silver-colored
Cover for cable duct, gray, width: 60 mm, length: 2000 mm
Cover, material: ABS, color: transparent
Cover for cable duct, gray, width: 80 mm, length: 2000 mm