Fixing material for the control cabinet

Mounting material

We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.

Go to Product Detail Page for item 1207650
NS 35/ 7,5 PERF 500MM - DIN rail perforated
NS 35/ 7,5 PERF 500MM - DIN rail perforated
1207650
Electrical Number: 168300105

DIN rail perforated, acc. to EN 60715, length: 500 mm, material: Steel, galvanized, passivated with a thick layer, mounting type: Standard profile, color: silver, Current dimensional tolerances:  Profile tolerance due to burr/sharp edges = ±0.5 mm, Initial dimension = ±0.5 mm, Hole pattern = ±0.5 mm, Hole position = ±0.5 mm, Minimum rail length: Unperforated: > 20 mm, Perforated: > 100 mm, Last punching at Phoenix Contact: < 1750 mm