Cover for cable duct, blue, width: 25 mm, length: 2000 mm
Mounting material
We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.
Cover profile, height: 1000 mm, color: transparent
Cover for actuation shaft, 5-pos., for spring-cage terminal blocks with width of 5.2 mm
Cover, for the contact- and dust-protected encapsulation of the components
Cover, for the contact- and dust-protected encapsulation of the components
Support bracket, Bracket for busbars, set every 20 cm, pitch: 200 mm, width: 2 mm, height: 49 mm, number of positions: 1, color: blue
Support bracket, Bracket for busbars, set every 20 cm, pitch: 200 mm, width: 2 mm, height: 43 mm, number of positions: 1, color: blue
End clamp, for end support of terminal blocks, for mounting on NS 32 or NS 35/7.5 DIN rails, material: Aluminum, width: 8 mm
Cover profile, length: 1 m
DIN rail, unperforated, acc. to EN 60715, material: Steel, galvanized, Standard profile, color: silver-colored