DIN rail, unperforated, Pack of 10 (20 m), acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver-colored
Mounting material
We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.
Cover for cable duct, light gray, halogen-free, width: 30 mm, length: 2000 mm
DIN rail, unperforated, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver-colored
Cover profile, material: PC, color: transparent
End clamp, for end support of UKH 50 - UKH 240, is pushed onto DIN rail NS 32 and fixed with 2 screws, width: 10 mm, color: Aluminum
Cover profile, for single-bolt terminal block M5, depth: 6.5 mm, width: 13 mm, height: 52 mm, color: gray
Sealable cover profile, for mounting on NS 32 DIN rail and for fixing the cover profile AP 3, with plastic knurled nut M5, space requirement: 13 mm
Cover for cable duct, blue, width: 60 mm, length: 2000 mm
DIN rail, unperforated, Pack of 10 (20 m), acc. to EN 60715, material: Steel, uncoated, Standard profile, color: silver-colored
Support bracket, material: PA, mounting type: Direct mounting, color: gray