Cover for cable duct, white, width: 60 mm, length: 2000 mm
Mounting material
We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.
Cover for cable duct, light gray, halogen-free, width: 120 mm, length: 2000 mm
Cover for cable duct, white, width: 25 mm, length: 2000 mm
DIN rail, unperforated, Pack of 10 (20 m), acc. to EN 60715, material: Steel, uncoated, G profile, color: white aluminum
Cover for cable duct, white, width: 40 mm, length: 2000 mm
Cover for cable duct, blue, width: 40 mm, length: 2000 mm
DIN rail, unperforated, similar to EN 60715, material: Steel, galvanized, Standard profile
Cover for cable duct, blue, width: 100 mm, length: 2000 mm
Cover for cable duct, blue, width: 80 mm, length: 2000 mm
Cover for cable duct, gray, width: 120 mm, length: 2000 mm