Cover for cable duct, blue, halogen-free, width: 60 mm, length: 2000 mm
Mounting material
We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.
Cover profile, for single-bolt terminal block M6, depth: 6.5 mm, width: 16 mm, height: 70 mm, color: gray
Cover for cable duct, white, width: 80 mm, length: 2000 mm
DIN rail, unperforated, Pack of 10 (20 m), acc. to EN 60715, material: Steel, galvanized, Standard profile, color: silver-colored
DIN rail, unperforated, as per customer specification: max. length: 2 m, similar to EN 60715, material: Aluminum, uncoated, Standard profile, color: silver-colored
DIN rail, unperforated, Pack of 10 (20 m), similar to EN 60715, material: Steel, uncoated, Standard profile, color: white aluminum
Cover for cable duct, blue, width: 120 mm, length: 2000 mm
DIN rail perforated, Pack of 10 (20 m), acc. to EN 60715, material: Steel, galvanized, white passivated, Standard profile, color: silver-colored
DIN rail perforated, Pack of 10 (20 m), acc. to EN 60715, material: Steel, uncoated, Standard profile, color: white aluminum
End bracket, material: PA, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray