DIN rail, unperforated, similar to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver-colored
Mounting material
We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.
DIN rail, unperforated, as per customer specification: length and perforation, max. length: 2 m, similar to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver-colored
DIN rail, unperforated, Pack of 10 (20 m), similar to EN 60715, material: Steel, galvanized, Standard profile, color: silver-colored
DIN rail perforated, Pack of 10 (20 m), similar to EN 60715, material: Steel, galvanized, white passivated, Standard profile, color: white
DIN rail, unperforated, Pack of 10 (20 m), acc. to EN 60715, material: Steel, galvanized, white passivated, G profile, color: silver-colored
Cover for cable duct, gray, width: 30 mm, length: 2000 mm
DIN rail, unperforated, as per customer specification: length and perforation, max. length: 2 m, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver-colored
Cover for cable duct, white, width: 120 mm, length: 2000 mm
DIN rail, unperforated, similar to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver-colored
Rail adapter, for accommodating the KSS 8 and KSS 10 short-circuit plug, depth: 19 mm, width: 10 mm, height: 42.6 mm, color: gray