DIN rail, unperforated, Pack of 10 (20 m), acc. to EN 60715, material: Steel, galvanized, white passivated, Standard profile, color: silver-colored
Mounting material
We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.
Cover for cable duct, gray, width: 40 mm, length: 2000 mm
Single cover for single and multi-level MKDS 3 PCB terminal blocks, for covering individual terminal positions, color: orange, transparent
DIN rail, unperforated, as per customer specification: max. length: 2 m, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver-colored
Cover for cable duct, white, width: 100 mm, length: 2000 mm
Support bracket, Bracket for busbars, set every 20 cm, depth: 33.7 mm, width: 56 mm, height: 50 mm, number of positions: 2, color: silver-colored, mounting type: DIN rail mounting
Single covers for covering the terminal block UK 2,5 N, snap fit, color: Transparent
DIN rail perforated, Pack of 10 (20 m), acc. to EN 60715, material: Steel, uncoated, Standard profile, color: white aluminum
DIN rail perforated, Pack of 10 (20 m), similar to EN 60715, material: Steel, galvanized, white passivated, Standard profile, color: silver-colored
Cover for cable duct, blue, halogen-free, width: 60 mm, length: 2000 mm