Angled brackets with M6 screw, DIN rail limit stop, for fixing DIN rails at an angle of 30°, height: 46 mm
Mounting material
We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.
DIN rail perforated, Pack of 10 (20 m), acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, G profile, color: silver
Quick mounting end clamp, for 35 mm NS 35/7,5 or NS 35/15 DIN rail, can be fitted with ZB 8 and ZB 8/27 zack marker strips, KLM 2 and KLM terminal strip markers, width: 9.5 mm, color: white
Covering hood, depth: 46.7 mm, width: 28.8 mm, height: 85.6 mm, color: gray
Cover, for the contact- and dust-protected encapsulation of the components
Cover, for the contact- and dust-protected encapsulation of the components
DIN rail, unperforated, Pack of 10 (20 m), acc. to EN 60715, material: Stainless steel V2A, uncoated, Standard profile, color: silver-colored
DIN rail, unperforated, as per customer specification: max. length: 2 m, similar to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver-colored
Cover profile, for single-bolt terminal block M8, depth: 6.5 mm, width: 21 mm, height: 75 mm, color: gray
DIN rail perforated, Pack of 25 (50 m), acc. to EN 60715, material: Steel, galvanized, white passivated, Standard profile, color: silver-colored