DIN rail perforated, Pack of 10 (20 m), similar to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver-colored
Mounting material
We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.
Cover for cable duct, gray, width: 25 mm, length: 2000 mm
DIN rail perforated, Pack of 10 (20 m), acc. to EN 60715, material: Steel, galvanized, white passivated, Standard profile, color: silver-colored
Covering hood, depth: 33 mm, width: 54.8 mm, height: 164 mm, color: black/yellow
Covering hood, depth: 74 mm, width: 49 mm, height: 126 mm, color: gray
Cover for cable duct, light gray, halogen-free, width: 80 mm, length: 2000 mm
Covering hood, depth: 33 mm, width: 54.8 mm, height: 164 mm, color: blue
DIN rail, unperforated, Pack of 25 (50 m), acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver-colored
Slide nut, for DIN rail NS 35/15-AL, with M5 thread, for mounting equipment, material: Steel
Flat bracket, with M6 screw, for fixing DIN rails 12 mm above the mounting surface