End bracket, material: PA, mounting type: NS 35/7,5, NS 35/15, color: black
Mounting material
We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.
Single covers, for covering one terminal block, with black symbol (lightning flash) snap fit, color: transparent/yellow
DIN rail, unperforated, Pack of 10 (20 m), acc. to EN 60715, material: Copper, uncoated, G profile, color: copper-colored
DIN rail, unperforated, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver-colored
DIN rail, unperforated, as per customer specification: length and perforation, max. length: 2 m, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, G profile, color: silver-colored
Cover profile, for covering terminal strips, directly snapped onto RBO... and RSC... terminal blocks. Length supplied: 1 m
Cover for cable duct, light gray, halogen-free, width: 40 mm, length: 2000 mm
DIN rail perforated, Pack of 25 (50 m), acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver
Cover for cable duct, light gray, halogen-free, width: 100 mm, length: 2000 mm
DIN rail, unperforated, Pack of 25 (50 m), acc. to EN 60715, material: Steel, uncoated, Standard profile, color: silver-colored