DIN rail, unperforated, Pack of 10 (20 m), acc. to EN 60715, material: Steel, uncoated, Standard profile, color: white aluminum
Mounting material
We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.
DIN rail, unperforated, similar to EN 60715, material: Aluminum, uncoated, Standard profile, color: silver-colored
Double support bracket, insulating material, optionally for use with 3 mm x 10 mm or 6 mm x 6 mm busbar, height: 48 mm
DIN rail perforated, Hole size: 5.2 mm x 18 mm, similar to EN 60715, material: Steel, galvanized, Standard profile, color: silver-colored
DIN rail, unperforated, Pack of 10 (20 m), similar to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver-colored
DIN rail perforated, similar to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver
DIN rail, unperforated, Pack of 10 (20 m), similar to EN 60715, material: Steel, galvanized, white passivated, Standard profile, color: silver-colored
DIN rail perforated, Pack of 25 (50 m), acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver
Cover profile holder, 10 mm wide, for mounting on NS 32 or NS 35/7.5, for fixing the holding profile APK-HP, labeling with Zack strip ZB 10
End clamp, width: 8.5 mm, color: gray