Covering hood, depth: 46.7 mm, width: 28.8 mm, height: 85.6 mm, color: black/yellow
Mounting material
We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.
Cover for cable duct, light gray, halogen-free, width: 60 mm, length: 2000 mm
DIN rail perforated, Hole size: 5.2 mm x 18 mm, acc. to EN 60715, material: Steel, galvanized, Standard profile, color: silver-colored
Single cover, for covering one terminal block, snap fit, cannot be labeled, color: transparent
DIN rail perforated, Pack of 10 (20 m), acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver
Covering hood, depth: 33 mm, width: 41 mm, height: 144 mm, color: black/yellow
DIN rail perforated, Pack of 10 (20 m), acc. to EN 60715, material: Steel, galvanized, Standard profile, color: silver-colored
Support bracket, for insulated mounting of DIN rails in insulated systems, plastic, 21 mm high
Covering hood, depth: 46.7 mm, width: 28.8 mm, height: 85.6 mm, color: blue
Cover, packed in pairs, depth: 54.5 mm, width: 63 mm, height: 214 mm, color: gray