DIN rail, unperforated, Pack of 10 (20 m), similar to EN 60715, material: Copper, uncoated, Standard profile, color: copper-colored
Mounting material
We offer a comprehensive range of mounting material for the control cabinet. Attach electrical connections and components quickly and safely using suitable mounting devices. Make the best use of the space available in the control cabinet by combining mounting materials.
DIN rail adapter, for NS 35 for accommodating 2.5 mm2, 4 mm2, and 10 mm2 FIX blocks in vertical direction, color: gray, packing unit: 200
DIN rail, unperforated, Pack of 25 (50 m), acc. to EN 60715, material: Stainless steel V2A, uncoated, Standard profile, color: silver-colored
DIN rail, unperforated, Pack of 10 (20 m), acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver-colored
Angled brackets with M6 screw, DIN rail limit stop, for fixing DIN rails at an angle of 30°, with M6 screw, height: 35.4 mm
DIN rail perforated, Pack of 10 (20 m), acc. to EN 60715, material: Aluminum, uncoated, Standard profile, color: aluminum color
Covering hood, depth: 46.7 mm, width: 28.8 mm, height: 85.6 mm, color: black/yellow
Cover for cable duct, light gray, halogen-free, width: 60 mm, length: 2000 mm
DIN rail perforated, Hole size: 5.2 mm x 18 mm, acc. to EN 60715, material: Steel, galvanized, Standard profile, color: silver-colored
Single cover, for covering one terminal block, snap fit, cannot be labeled, color: transparent