Test disconnect terminal block - URTK/SP RD
0706058

Test disconnect terminal block, with slide, nom. voltage: 500 V, nominal current: 41 A, connection method: Screw connection, 1 level, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2 , mounting type: NS 35/7,5, NS 35/15, NS 32, color: red


Product Details




Product type Test disconnect terminal block
Number of connections 2
Number of rows 1
Potentials 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 6 kV
Maximum power dissipation for nominal condition 1.31 W

Number of connections per level 2
Nominal cross section 6 mm²
1 level
Screw thread M4
Tightening torque 1.5 ... 1.8 Nm
Stripping length 11 mm
Conductor cross section solid 0.5 mm² ... 10 mm²
Cross section AWG 20 ... 8
Conductor cross section flexible 0.5 mm² ... 6 mm²
Conductor cross section, flexible [AWG] 20 ... 10
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.5 mm² ... 6 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.5 mm² ... 6 mm²
2 conductors with same cross section, solid 0.5 mm² ... 2.5 mm²
2 conductors with same cross section, flexible 0.5 mm² ... 4 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm² ... 2.5 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 4 mm²
Nominal current 41 A
Maximum load current 50 A (with 10 mm² conductor cross section)
Nominal voltage 500 V
Nominal cross section 6 mm²

Width 8.2 mm
Height NS 35/15 66.5 mm
Height NS 35/7,5 59 mm
Height 2.323 "
Height NS 32 64 mm
Length 99.5 mm

Color red
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 125 °C
Relative insulation material temperature index (Elec., UL 746 B) 125 °C

Mechanical data
Open side panel No

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-1

Mounting type NS 35/7,5
NS 35/15
NS 32

Item number 0706058
Packing unit 50 pc
Minimum order quantity 1 pc
Sales Key B01
Product Key BE1233
GTIN 4017918896058
Weight per Piece (including packing) 38.86 g
Weight per Piece (excluding packing) 38.86 g
Customs tariff number 85369010
Country of origin TR


ECLASS

ECLASS-9.0 27141126
ECLASS-10.0.1 27141126
ECLASS-11.0 27141126

ETIM

ETIM 8.0 EC000902

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
300 V 45 A 26 - 8

IECEE CB Scheme

Approval ID: NL-42274
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
500 V - 6

EAC

Approval ID: RU C-DE.BL08.B.00534

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 45 A 26 - 8
Use group C
300 V 45 A 26 - 8

KEMA-KEUR

Approval ID: 71-102522
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
500 V - 6

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products