Partition plate - ATP-URTK/SP
0311139

Partition plate, length: 99 mm, width: 2 mm, height: 64 mm, color: gray


Product Details




Product type Partition plate

Width 2 mm
Height 64 mm
Length 99 mm

Color gray
Material PA
Flammability rating according to UL 94 V0
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 125 °C
Relative insulation material temperature index (Elec., UL 746 B) 125 °C

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Item number 0311139
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key B01
Product Key BE1Z1X
Catalog Page Page 117 (C-1-2019)
GTIN 4017918001322
Weight per Piece (including packing) 11.51 g
Weight per Piece (excluding packing) 11.37 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27141133
ECLASS-10.0.1 27141133
ECLASS-11.0 27141133

ETIM

ETIM 8.0 EC000886

UNSPSC

UNSPSC 21.0 39121400

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values