Test disconnect terminal block - URTK/SP
0311126

Test disconnect terminal block, with slide, nom. voltage: 500 V, nominal current: 41 A, connection method: Screw connection, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2 , mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray


Product Details




General
Note When establishing a connection on the open housing side of a feed-through modular terminal block of the same series and size, the block must be provided with a cover if the expected insulation voltage is >320 V.
The max. load current must not be exceeded by the total current of all connected conductors.

Product type Test disconnect terminal block
Number of connections 2
Number of rows 1
Potentials 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Rated surge voltage 6 kV
Maximum power dissipation for nominal condition 1.31 W

Number of connections per level 2
Nominal cross section 6 mm²
Level 1 above 1 below 1
Screw thread M4
Tightening torque 1.5 ... 1.8 Nm
Stripping length 11 mm
Conductor cross section solid 0.5 mm² ... 10 mm²
Cross section AWG 20 ... 8 (converted acc. to IEC)
Conductor cross section flexible 0.5 mm² ... 6 mm²
Conductor cross section, flexible [AWG] 20 ... 10 (converted acc. to IEC)
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.5 mm² ... 6 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.5 mm² ... 6 mm²
2 conductors with same cross section, solid 0.5 mm² ... 2.5 mm²
2 conductors with same cross section, flexible 0.5 mm² ... 4 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.5 mm² ... 2.5 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 4 mm²
Nominal current 41 A
Maximum load current 50 A (with 10 mm² conductor cross section)
Nominal voltage 500 V
Nominal cross section 6 mm²

Width 8.2 mm
Height NS 35/15 66.5 mm
Height NS 35/7,5 59 mm
Height 2.323 "
Height NS 32 64 mm
Length 99.5 mm

Color gray
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 130 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 28 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Temperature-rise test
Requirement temperature-rise test Increase in temperature ≤ 45 K
Result Test passed
Test passed
Short-time withstand current 6 mm² 0.72 kA
Short-time withstand current 10 mm² 1.2 kA
Result Test passed
Power-frequency withstand voltage
Result Test passed

Mechanical data
Open side panel No

Mechanical strength
Result Test passed
Attachment on the carrier
DIN rail/fixing support NS 32/NS 35
Test force setpoint 5 N
Result Test passed
Test for conductor damage and slackening
Rotation speed 10 (+/- 2) rpm
Revolutions 135
Conductor cross section/weight 0.5 mm² / 0.3 kg
6 mm² / 1.4 kg
10 mm² / 2 kg
Result Test passed

Needle-flame test
Time of exposure 30 s
Result Test passed
Oscillation/broadband noise
Specification DIN EN 50155 (VDE 0115-200):2018-05
Spectrum Service life test category 2, bogie-mounted
Frequency f1 = 5 Hz to f2 = 250 Hz
ASD level 6.12 (m/s²)²/Hz
Acceleration 3.12g
Test duration per axis 5 h
Test directions X-, Y- and Z-axis
Result Test passed
Shocks
Pulse shape Half-sine
Acceleration 5g
Shock duration 30 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Result Test passed
Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-1

Mounting type NS 35/7,5
NS 35/15
NS 32
Screw thread M3

Item number 0311126
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B01
Product Key BE1233
Catalog Page Page 525 (C-1-2019)
GTIN 4017918001315
Weight per Piece (including packing) 38.36 g
Weight per Piece (excluding packing) 37.02 g
Customs tariff number 85369010
Country of origin TR


ECLASS

ECLASS-9.0 27141126
ECLASS-10.0.1 27141126
ECLASS-11.0 27141126

ETIM

ETIM 8.0 EC000902

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
300 V 45 A 26 - 8

IECEE CB Scheme

Approval ID: NL-42274
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
500 V - 6

EAC

Approval ID: RU C-DE.AI30.B.01102

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 45 A 26 - 8
Use group C
300 V 45 A 26 - 8

KEMA-KEUR

Approval ID: 71-102522
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
500 V - 6

EAC

Approval ID: RU C-DE.BL08.B.00534

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products



Your advantages

Touch-proof test sockets with 4 mm diameter are already permanently integrated
The terminal blocks can be fitted with fixed and switchable bridges on both sides