cULus Recognized
Approval ID: E60425-20181123| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 8 A | 28 - 16 | ||
| F | ||||
| 150 V | 8 A | 28 - 16 | ||
IECEE CB Scheme
Approval ID: DE1-69584VDE Zeichengenehmigung
Approval ID: 40060011| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 250 V | 16 A | 0.14 - 1.5 | ||