ICC20-H/4R3,5-7035 - PCB header
1084012

cross section 1.5 mm2
pitch 3.5 mm
mounting type Wave soldering

PCB headers, nominal cross section: 1.5 mm2, color: light gray, nominal current: 8 A, rated voltage (III/2): 150 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: ICC..-H/..R3,5, pitch: 3.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.65 mm, number of solder pins per potential: 1, plug-in system: ICC 1,5, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: without, type of packaging: Box packaging, Product with pin output on right side

This product needs further products for operation. Mandatory accessories

Product details









Compatible products



Your advantages

Variable coding, for reliable protection against incorrect connection
Designed for integration into the wave soldering process
Easy and fast push-in mounting of assembled printed-circuit boards, thanks to stable guide rails
Quick and easily coded when initially connecting the connector and header