CUC-USB3.0-J1ST-AH/UAF-THT
-
USB PCB connectors
1332637
USB PCB connectors, degree of protection: IP20, number of positions: 9, 5 Gbps, material: Metal, connection method: Solder connection, USB 3.0
Product details
Product type | Data connector (device side) |
Type | USB-A |
Sensor type | USB 3.0 |
Number of positions | 9 |
Connection profile | USB-A |
Type of packaging | Tray |
Number of slots | 1 |
Type | Socket |
Shielded | yes |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Rated voltage (III/2) | 30 V |
Rated surge voltage (III/2) | 1500 V |
Rated current | 1.8 A |
Contact resistance | 30 mΩ |
Frequency range | 20 Hz ... 500 Hz |
Insulation resistance | 1000 MΩ |
Transmission medium | Copper |
Transmission speed | 5 Gbps |
Transmission characteristics (category) | USB 3.2 Gen 1 |
Transmission speed | 5 GBit/s |
Power transmission | 54 W |
Connection technology | |
Connection method | Solder connection |
Width | 14.4 mm |
Height | 7.74 mm |
Length | 16.5 mm |
Orientation to PCB | 90.00 ° |
Color of the housing part | blue |
Flammability rating according to UL 94 | V0 |
Housing material | Metal |
Contact material | Copper alloy |
Contact surface material | Gold over nickel |
Contact carrier material | PA 4T |
Test voltage Core/Core | 500 V |
Test voltage Core/Shield | 500.00 V |
Acceleration | 3.1 m/s² |
Halogen-free | yes |
Mechanical data | |
Insertion/withdrawal cycles | > 5000 |
Insertion force per signal contact | 35.00 N |
Extraction force per signal contact | < 10 N |
Test specification | |
Specification | EIA 364-1000 |
Frequency | 20-500 Hz |
Sweep speed | 1 octave/min |
Acceleration | 3.10 m/s² |
Test duration | 15.00 min |
Contact resistance R1 | 30.00 mΩ |
Test specification | |
Specification | 60068-2-27 |
Acceleration | 30.00 g |
Number of shocks per direction | 18.00 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -55 °C ... 85 °C |
Mounting type | Wave soldering |
Processing notes | |
Process | Wave soldering |
Classification temperature Tc | 260 °C |
Item number | 1332637 |
Packing unit | 117 pc |
Minimum order quantity | 117 pc |
Sales key | AB14 |
Product key | ABNDAB |
GTIN | 4063151629663 |
Weight per piece (including packing) | 3.71 g |
Weight per piece (excluding packing) | 3.71 g |
Customs tariff number | 85366930 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27460201 |
ECLASS-15.0 | 27460201 |
ETIM
ETIM 9.0 | EC002637 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Optimized for wave soldering
Data transmission up to 5 Gbps
Comfortable tray packing
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7