PIK 6-L/L
-
Installation level terminal block
2714284
Installation level terminal block, nom. voltage: 400 V, nominal current: 41 A, Screw connection, 2nd and 3rd level, Rated cross section: 6 mm2, cross section: 0.2 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray
Product details
| Product type | Installation terminal block |
| Number of connections | 4 |
| Number of rows | 2 |
| Potentials | 2 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 6 kV |
| Number of connections per level | 2 |
| Nominal cross section | 6 mm² |
| 2nd and 3rd level | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Note | Terminal point |
| Tightening torque | 0.5 ... 0.6 Nm |
| Stripping length | 9 mm |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.2 mm² ... 10 mm² |
| Cross section AWG | 24 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 6 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 6 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 4 mm² |
| 2 conductors with same cross section, rigid | 0.2 mm² ... 2.5 mm² |
| 2 conductors with same cross section, flexible | 0.2 mm² ... 2.5 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
| Nominal cross section | 6 mm² |
| Nominal current | 41 A |
| Maximum load current | 41 A (with 6 mm² conductor cross-section) |
| Nominal voltage | 400 V |
| Width | 8.2 mm |
| Color | gray |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Test voltage setpoint | 7.3 kV |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 6 mm² | 0.72 kA |
| Short-time withstand current 10 mm² | 1.2 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 1.89 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | No |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 35 |
| Test force setpoint | 5 N |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 0.2 mm² / 0.2 kg |
| 6 mm² / 1.4 kg | |
| 10 mm² / 2 kg | |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 2714284 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE01 |
| Product key | BE1253 |
| GTIN | 4017918105570 |
| Weight per piece (including packing) | 24.44 g |
| Weight per piece (excluding packing) | 24.094 g |
| Customs tariff number | 85369040 |
| Country of origin | GR |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
ATP-PIK - Partition plate 2714145
-
SBS 8:UNBEDRUCKT - Marker card 1007235
-
SZS 0,6X3,5 - Screwdriver 1205053
-
X-PEN 0,35 - Marker pen 0811228
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZBF 8:UNBEDRUCKT - Zack Marker strip, flat 0808781
-
ZBF 8,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808804
-
UC-TMF 8 - Marker for terminal blocks 0818137
-
UCT-TMF 8 - Marker for terminal blocks 0828748
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7