UKH 95-PE/N
-
Installation protective conductor terminal block
3009176
Installation protective conductor terminal block, Screws with hexagonal socket, PE/N block, consisting of a green-yellow protective conductor terminal block and a blue terminal block with screw bridge, nom. voltage: 1000 V, nominal current: 232 A, Screw connection, Rated cross section: 95 mm2, cross section: 25 mm2 - 95 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow
Product details
General | Screws with hexagonal socket |
Product type | Ground terminal block |
Number of connections | 2 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 8 kV |
Maximum power dissipation for nominal condition | 7.54 W |
PEN function | yes |
Number of connections per level | 2 |
Nominal cross section | 95 mm² |
Rated cross section AWG | 3/0 |
Level 1 above 1 below 1 | |
Screw thread | M8 |
Note | Please observe the current carrying capacity of the DIN rails. |
Tightening torque | 15 ... 20 Nm |
Stripping length | 33 mm |
Connection in acc. with standard | IEC 60947-7-2 |
Conductor cross section rigid | 25 mm² ... 95 mm² |
Cross section AWG | 2 ... 3/0 (converted acc. to IEC) |
Conductor cross section flexible | 35 mm² ... 95 mm² |
Conductor cross section, flexible [AWG] | 1/0 ... 3/0 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 35 mm² ... 95 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 35 mm² ... 95 mm² |
Nominal current | 232 A |
Maximum load current | 232 A (with 95 mm² conductor cross section) |
Nominal voltage | 1000 V |
Note | Note: Product releases, connection cross sections and notes on connecting aluminum cables can be found in the download area. |
Nominal cross section | 95 mm² |
Dimensional drawing |
|
Width | 50 mm |
Height | 83 mm |
Depth on NS 32 | 104 mm |
Depth on NS 35/7,5 | 99 mm |
Depth on NS 35/15 | 106.5 mm |
Color | green-yellow |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
General | |
Terminal block mounting | 15 Nm ... 20 Nm (PE foot with mounting screw, M8) |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-2 |
Mounting type | NS 35/7,5 |
NS 35/15 | |
NS 32 | |
Terminal block mounting | 15 Nm ... 20 Nm (PE foot with mounting screw, M8) |
Item number | 3009176 |
Packing unit | 5 pc |
Minimum order quantity | 1 pc |
Sales key | BE01 |
Product key | BE1321 |
Catalog page | Page 231 (CL-2005) |
GTIN | 4017918091705 |
Weight per piece (including packing) | 599.8 g |
Weight per piece (excluding packing) | 599.8 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27250110 |
ECLASS-15.0 | 27250110 |
ETIM
ETIM 9.0 | EC001329 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
AGK 10-UKH 95 - Pick-off terminal block 3003541
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
ZB 22:UNBEDRUCKT - Zack marker strip 0811862
-
ZB 22,LGS:L1-N,PE - Zack marker strip 0811875
-
TMT 10 R - Marker for terminal blocks 0816210
-
WS-4K - Warning label 1004584
-
UKH 95 EP - Insertion profile 3009231
-
X-PEN 0,35 - Marker pen 0811228
-
SF-THEX 6-200 - Screwdriver 1212642
-
AP-NLS N - Cover profile 1013634
-
PROJECT COMPLETE - Software 1050453
Your advantages
Reliable cable connection is ensured by three-point centering of the conductor in the prismatic sleeve base
Low contact resistance of the contact surface due to ribbing
Screw locking by means of spring-loaded elements in the clamping part
PHOENIX CONTACT Ltd
8240 Parkhill Drive, Milton, Ontario L9T 5V7