Zack marker strip - ZB 22:UNBEDRUCKT
0811862

Zack marker strip, Strip, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, mounting type: snapped, for terminal block width: 22 mm, lettering field size: 10.5 x 21.8 mm, Number of individual labels: 4


Product Details




Product type Terminal marking
Pitch 22 mm
Type high
Marking
Number of individual labels 4
Number of individual labels per row 4
Number of marker strips 4

Width 22 mm
Pitch 22 mm

Color white
Material PA
Flammability rating according to UL 94 V2
Components free from silicone and halogen

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Mounting type snapped

Item number 0811862
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Sales Key B12
Product Key BG2112
Catalog Page Page 125 (C-3-2019)
GTIN 4017918924782
Weight per Piece (including packing) 2.1 g
Weight per Piece (excluding packing) 2.1 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27141137
ECLASS-10.0.1 27141137
ECLASS-11.0 27281101

ETIM

ETIM 8.0 EC000761

UNSPSC

UNSPSC 21.0 39131500


Compatible Products



Your advantages

Labeling service: Phoenix Contact can custom-label all zack marker strip markers according to your requirements
The ZB zack marker strip system is a marking solution for modular terminal blocks and electronics modules with tall marker grooves