Insertion profile - UKH 95 EP
3009231

Insertion profile, color: silver


Product Details


Insertion profile for flat conductor connection



Product type Mounting material

Color silver

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Item number 3009231
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key B01
Product Key BE1ZWX
Catalog Page Page 194 (C-1-2019)
GTIN 4017918091743
Weight per Piece (including packing) 6.95 g
Weight per Piece (excluding packing) 6 g
Customs tariff number 74198090
Country of origin PL


ECLASS

ECLASS-9.0 27141190
ECLASS-11.0 27141190
ECLASS-10.0.1 27141190

ETIM

ETIM 8.0 EC002848

UNSPSC

UNSPSC 21.0 39121400

EAC


REACh SVHC Lead 7439-92-1
China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values