Fuse modular terminal block - UKK 5-HESILED 60 (5X20)
0711580

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 400 V, nominal current: 32 A, connection method: Screw connection, Rated cross section: 1.5 mm2, cross section:  0.2 mm2- 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: black


Product Details




Product type Fuse terminal block
Number of connections 4
Number of rows 2
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Fuse type Glass / ceramics / ...
Rated surge voltage 6 kV
Maximum power dissipation for nominal condition 1.02 W
Fuse G / 5 x 20

Number of connections per level 2
Nominal cross section 4 mm²
Level 1 above 1 below 1
Screw thread M3
Tightening torque 0.5 ... 0.8 Nm
Stripping length 8 mm
Internal cylindrical gage A4
Conductor cross section solid 0.2 mm² ... 4 mm²
Cross section AWG 24 ... 12 (converted acc. to IEC)
Conductor cross section flexible 0.2 mm² ... 4 mm²
Conductor cross section, flexible [AWG] 24 ... 12 (converted acc. to IEC)
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.25 mm² ... 4 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.25 mm² ... 4 mm²
2 conductors with same cross section, solid 0.2 mm² ... 1.5 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.25 mm² ... 1.5 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 1.5 mm²
Nominal current 32 A
Maximum load current 32 A
Nominal voltage 400 V
Nominal cross section 1.5 mm²

Width 8.2 mm
Height NS 35/15 86.5 mm
Height NS 35/7,5 79 mm
Height 3.11 "
Height NS 32 84 mm
Length 86.5 mm

Color black
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 130 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 28 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Mechanical data
Open side panel No

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC / EN 

Mounting type NS 35/7,5
NS 35/15
NS 32

Item number 0711580
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Sales Key B01
Product Key BE1234
GTIN 4017918854577
Weight per Piece (including packing) 35.4 g
Weight per Piece (excluding packing) 35.4 g
Customs tariff number 85369095
Country of origin PL


ECLASS

ECLASS-9.0 27141116
ECLASS-10.0.1 27141116
ECLASS-11.0 27141116

ETIM

ETIM 8.0 EC000899

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 15 A 28 - 10
Use group C
300 V 15 A 28 - 10

EAC

Approval ID: RU C-DE.BL08.B.00534

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
upper level 300 V 15 A 26 - 10
lower level 300 V 30 A 26 - 10
Use group C
upper level 300 V 15 A 26 - 10
lower level 300 V 30 A 26 - 10
Use group D
upper level 600 V 5 A 26 - 10
lower level 600 V 5 A 26 - 10

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products