Fuse modular terminal block - UK 6-FSI/C-LED24
3001938

Flat-type fuse terminal block, cross section: 0.2 - 6 mm2, AWG: 26 - 8, width: 8.2 mm, color: black, with light indicator, voltage light indicator: 24 V DC, current light indicator: 2 mA


Product Details




Product type Fuse terminal block
Number of positions 1
Number of connections 2
Number of rows 1
Potentials 1
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Fuse type Flat
Rated surge voltage 4 kV
Maximum power dissipation for nominal condition 1.31 W
Fuse C
Voltage LED LED red
Current LED 2 mA (LED red)
Maximum current with single arrangement 30 A (special arrangements on request)

Voltage LED LED red

Number of connections per level 2
Nominal cross section 6 mm²
1 level
Screw thread M4
Tightening torque 1.5 ... 1.8 Nm
Stripping length 10 mm
Internal cylindrical gage A5
Connection in acc. with standard IEC 60947-7-3
Conductor cross section solid 0.2 mm² ... 10 mm²
Cross section AWG 24 ... 8 (converted acc. to IEC)
Conductor cross section flexible 0.2 mm² ... 6 mm²
Conductor cross section, flexible [AWG] 24 ... 10 (converted acc. to IEC)
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.25 mm² ... 6 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.25 mm² ... 4 mm²
2 conductors with same cross section, solid 0.2 mm² ... 2.5 mm²
2 conductors with same cross section, flexible 0.2 mm² ... 2.5 mm²
2 conductors with same cross section, flexible, with ferrule without plastic sleeve 0.25 mm² ... 2.5 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 4 mm²
Nominal current 30 A
Maximum load current 30 A
Nominal voltage 250 V
Nominal cross section 4 mm²

Width 8.2 mm
Height NS 35/15 59.5 mm
Height NS 35/7,5 52 mm
Height 2.047 "
Height NS 32 57 mm
Length 64 mm

Color black
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 130 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 28 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Mechanical data
Open side panel No

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-3

Mounting type NS 35/7,5
NS 35/15
NS 32

Item number 3001938
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B01
Product Key BE1236
Catalog Page Page 499 (C-1-2019)
GTIN 4017918100971
Weight per Piece (including packing) 21.232 g
Weight per Piece (excluding packing) 21.12 g
Customs tariff number 85369095
Country of origin TR


ECLASS

ECLASS-9.0 27141116
ECLASS-10.0.1 27141116
ECLASS-11.0 27141116

ETIM

ETIM 8.0 EC000899

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
24 V 30 A 26 - 8

EAC

Approval ID: RU C-DE.AI30.B.01102

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 30 A 26 - 8
Use group C
300 V 30 A 26 - 8
Use group F
250 V 30 A 26 - 8
Use group D
600 V 5 A 26 - 8

EAC

Approval ID: RU C-DE.BL08.B.00534

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products



Your advantages

Can be bridged with FBI ... fixed bridge
For the use of KFZ flat-type fuses from the FSI/C series