cULus Listed
Approval ID: E353282| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | 32 A | 14 - 6 | ||
Fuse holder, fuse type: gPV 10.3 x 38 mm in accordance with 60269-6, nom. voltage: 1000 V DC, nominal current: 20 A, connection method: Push-in connection, Rated cross section: 10 mm2, cross section: 1.5 mm2- 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
| Number of connections | 2 |
| Number of rows | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 4 W |
| Fuse | gPV 10.3 x 38 mm in accordance with 60269-6 |
| LED voltage range | 400 V DC ... 1000 V DC |
| Maximum power dissipation | 3 W (Fuse insert) |
| LED voltage range | 400 V DC ... 1000 V DC |
| Number of connections per level | 2 |
| Nominal cross section | 10 mm² |
| Rated cross section AWG | 6 |
| Connection method | Push-in connection |
| Stripping length | 18 mm |
| Connection in acc. with standard | IEC 60269-1 / -2 |
| Conductor cross-section rigid | 1.5 mm² ... 10 mm² |
| Cross section AWG | 14 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible | 1.5 mm² ... 16 mm² |
| Conductor cross-section, flexible [AWG] | 14 ... 6 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 1.5 mm² ... 10 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 1.5 mm² ... 10 mm² |
| Nominal current | 20 A (the current is determined by the fuse used) |
| Maximum load current | 20 A (the current is determined by the fuse used) |
| Nominal voltage | 1000 V DC (the voltage is determined by the fuse used) |
| Nominal cross section | 10 mm² |
| Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 1.5 mm² ... 10 mm² |
| Conductor cross-section, rigid [AWG] | 16 ... 6 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 4 mm² ... 10 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 2.5 mm² ... 10 mm² |
| Width | 17.6 mm |
| Height | 87 mm |
| Depth on NS 35/7,5 | 63 mm |
| Depth on NS 35/15 | 70.5 mm |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | IIIa |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 85 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60269-1 / -2 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3062143 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | BE02 |
| Product key | BE2234 |
| GTIN | 4046356724739 |
| Weight per piece (including packing) | 54.84 g |
| Weight per piece (excluding packing) | 54.84 g |
| Customs tariff number | 85369095 |
| Country of origin | CN |
| ECLASS-13.0 | 27250113 |
| ECLASS-15.0 | 27250113 |
| ETIM 9.0 | EC000899 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.302 kg CO2e |