The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

UT 4 YE - Feed-through terminal block
3045114

Feed-through terminal block, nom. voltage: 1000 V, nominal current: 32 A, number of connections: 2, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.14 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: yellow

Product details









Compatible products