CSA
Approval ID: 2030668Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 20 A | 26 - 12 | ||
Use group C | ||||
600 V | 20 A | 26 - 12 |
IECEE CB Scheme
Approval ID: DE1-66980Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
800 V | 24 A | 0.2 - 2.5 |
EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 20 A | 26 - 12 | ||
Use group C | ||||
600 V | 20 A | 26 - 12 | ||
Use group F | ||||
800 V | 20 A | 26 - 12 |
LR
Approval ID: LR2371832TANK
Approval ID: 22ME0007BV
Approval ID: 25278/C1 BVVDE Zeichengenehmigung
Approval ID: 40032222Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
800 V | 24 A | 0.2 - 2.5 |
ABS
Approval ID: 21-2192245-PDANK
Approval ID: 14ME0912DNV
Approval ID: TAE000010TcUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
550 V | 20 A | 26 - 12 |
EAC Ex
Approval ID: RU C-DE.AB72.B.02351IECEx
Approval ID: IECExPTB10.0021UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only flexible conductors | 550 V | 19 A | 0.14 - 2.5 | |
Only rigid conductors | 550 V | 23 A | 0.14 - 4 |
UL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
550 V | 20 A | 26 - 12 |
ATEX
Approval ID: PTB09ATEX1111UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only flexible conductors | 550 V | 19 A | 0.14 - 2.5 | |
Only rigid conductors | 550 V | 23 A | 0.14 - 4 |