PT 2,5 BK - Feed-through terminal block
3212330

cross section
connection method
Flow Pictogram
voltage Pictogram

Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Product details









Compatible products



Your advantages

Time-saving conductor connection thanks to tool-free direct-connection technology
Convenient plugging with lower insertion force
High conductor pull-out forces due to the spring design
Vibration-resistant and maintenance-free conductor connection
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories
Optimized for manual and automated wiring