MTKD-FE/CUNI - Thermoelectric voltage terminal block pair
3100046

cross section
connection method
Flow Pictogram
voltage Pictogram

Thermoelectric voltage terminal block pair, TC type J, nom. voltage: 400 V, nominal current: 1 A, number of connections: 4, number of positions: 2, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray

Product details









Compatible products



Your advantages

These special terminal blocks are used to extend thermocouple equalizing conductors in corresponding measuring circuits
The equalizing conductors are made from materials which, up to temperatures of 200°C, have the same thermal characteristics as the corresponding thermocouples